IESNA:LM-63-2002
[TEST]P1590954
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2512-631-18)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]9/7/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-45-L93050-W2A-4500K
[LUMINAIRE]2X4 4500 LUMEN CGTX TROFFER WITH VividTune LEDS AT 4500K CCT
[LAMP]4500K CCT, 90 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4500K
[_SEARCH_APPLICATION]  Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5216
TILT=NONE
1 -1 1 37 5 1 1 2 4 0
1 1 43.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1758.7 1766 1760.8 1753.5 1741 1720.1 1705.5 1679.4 1655.4 1621
1587.6 1552.2 1511.5 1466.6 1422.8 1367.5 1321.6 1262.2 1206.9 1151.6
1088 1023.3 956.5 886.7 817.8 746.9 674.9 605 529.9 462.1
386 316.1 246.2 181.5 114.7 54.2 0
1758.7 1759.7 1755.6 1749.3 1733.7 1722.2 1699.2 1677.3 1648.1 1621
1583.5 1546.9 1507.3 1462.5 1416.6 1369.6 1314.3 1260.1 1205.8 1144.3
1083.8 1020.2 953.4 884.6 816.8 744.8 673.9 601.9 526.8 455.8
382.8 314 244.1 179.4 113.7 54.2 0
1758.7 1756.6 1751.4 1745.1 1733.7 1715.9 1697.2 1677.3 1647.1 1617.9
1579.3 1546.9 1504.2 1459.3 1412.4 1363.4 1312.2 1258 1200.6 1140.1
1078.6 1013.9 947.2 882.5 809.5 739.6 666.6 593.5 522.6 446.5
376.6 305.6 238.9 173.2 109.5 51.1 0
1758.7 1758.7 1754.5 1744.1 1730.5 1718 1695.1 1674.2 1646 1616.8
1579.3 1543.8 1503.1 1459.3 1409.3 1363.4 1309.1 1257 1197.5 1136
1073.4 1011.8 943 876.2 804.2 733.3 661.3 586.2 512.2 439.2
369.3 296.2 229.5 169 106.4 51.1 0
1758.7 1757.7 1758.7 1746.2 1735.7 1722.2 1701.3 1679.4 1652.3 1616.8
1587.6 1546.9 1506.3 1462.5 1414.5 1363.4 1309.1 1257 1197.5 1139.1
1076.5 1007.7 945.1 873.1 801.1 734.4 654 583.1 509 436
362 293.1 224.3 164.8 102.2 50.1 0
